text.skipToContent text.skipToNavigation

KS173RK

by Burndy 

Catalog ID: KS173RK

High copper alloy Split Bolt, SERVIT,Torque:80in-lb,Copper Conductor Stranded - Run Range:10 - 8 Str

Product Details

General

Connector Type Split Bolt
Installation Torque Recommended in-lb 165 LBS/in
Material Copper
Plated N
Plating Type Unplated
Trade Name SERVIT®
UPC 781810359990
UPC 12 Digit 7818103599900

Dimensions

Dimension - B Length fraction 27/50 in
Dimension - B Length inch 0.54 in
Dimension - Cross Flats inch 0.62 in
Dimension - Length Overall inch 0.98 in
Dimension - Width fraction 7/10 in
Dimension - Width inch 0.7 in

Conductor Related

Conductor - Copper Solid Tap 16 AWG;15 AWG;14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG
Conductor - Copper Solid Tap Range 16 AWG-6 AWG
Conductor - Copper Str Run 16 AWG;14 AWG;12 AWG;10 AWG;9 AWG;8 AWG
Conductor - Copper Str Run Range 16 AWG-8 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10
Packaging Type Clamshell

Resources/Downloads

Customer Notices

Sales Drawings