KS34_Photo_ColorCMYK
KS34_Photo_ColorCMYK

KS34, Split Bolt Connector, Run/Tap: 2/0 AWG Str-500 kcmil

$148.41 USD

Brand:

Burndy

Catalog ID:

KS34

Copper Split Bolt, Cu: 2/0 AWG (Str)-500 kcmil (Run & Tap).

Features: Compact, High Strength, High Copper Alloy SERVIT Split-Bolt Has Free-Running Threads And Easy To Grip Wrench Flats, Highly Resistant To Season Cracking And Corrosion, The SERVIT Provides Maximum Pressure And Assures A Secure Connection On All Combinations Of Run And Tap Conductors, Installation Torque: 825 IN-LB, Conductor Type: Run: Commercial Stranded And Solid Copper, Stranded Copperweld, Tap: Commercial Stranded And Solid Copper, Stranded Copperweld, Width: 1.48 IN, Length: 2.79 IN, Cross Flats: 1.82 IN

Product details

General

Application
For Direct Burial Cables
EU RoHS Indicator
Yes
Material
Copper
Plated
N
Plating Type
Unplated
Sub Brand
SERVIT
Trade Name
SERVIT
Type
KS
UPC
781810014509
UPC 12 Digit
7818100145099

Dimensions

Dimension - B Length fraction
1-31/100 in
Dimension - B Length inch
1.31 in
Dimension - Cross Flats inch
1.82 in
Dimension - L Length Overall mm
71 mm
Dimension - Length Overall inch
2.79 in
Dimension - Width fraction
1-12/25 in
Dimension - Width inch
1.48 in
Dimension - Width mm
38 mm

Conductor Related

Conductor - Copper Solid Run
2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Solid Run Range
2/0 AWG-500 kcmil
Conductor - Copper Solid Tap
2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Solid Tap Range
2/0 AWG-500 kcmil
Conductor - Copper Str Run
2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Run Range
2/0 AWG-500 kcmil
Conductor - Copper Str Tap
2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Tap Range
2/0 AWG-500 kcmil
Conductor - CopperWeld Str Run
19 #6
Conductor - CopperWeld Str Run Range
19 #6
Conductor - CopperWeld Str Tap
19 #6
Conductor - CopperWeld Str Tap Range
19 #6
Conductor - Rebar Size
6
Conductor - Rebar Size Range
6
Conductor Type
  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
N
Certification - ETL
No
Certification - UL Listed Direct Burial
Y
Certification - UL Recognized
N
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads