BUR_PPHID-264267_KSU23
BUR_PPHID-264267_KSU23

KSU22, Split Bolt Connector with Spacer, Tin Plated

Brand:

Burndy

Catalog ID:

KSU22

Tin-plated, high strength copper alloy SERVIT with spacer. Spacer separates dissimilar conductors and provides long contact length that prevents high pressure point contacts between run and tap conductors, 1.25 IN L.

Features: Tin-Plated, High Strength Copper Alloy SERVIT With Spacer, Spacer Separates Dissimilar Conductors And Provides Long Contact Length That Prevents High Pressure Point Contacts Between Run And Tap Conductors, Use Of PENETROX Joint Compound Recommended With Aluminum And ACSR, Conductor Type: Run: ACSR, 5005, AAAC, Commercial Stranded Aluminum, Commercial Stranded And Solid Copper, Tap: ACSR, 5005, AAAC, Commercial Stranded Aluminum, Commercial Stranded And Solid Copper, Steel (Nominal Diameter), Installation Torque: 275 IN-LB, Width: 0.57 IN, Length: 1.25 IN, Cross Flats: 0.74 IN

Product details

General

Application
For All Combinations Of Copper, Aluminum, ACSR, AAAC, 5005, And Steel
Catalog Number
KSU22
Connector Type
Split Bolt
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
275
Material
Copper
Plated
Y
Plating Type
Tin Plated
Sub Brand
UNIVERSAL SERVIT
Trade Name
SERVIT®
Type
KSU, Universal
UPC
781810035757
UPC 12 Digit
7818100357577

Dimensions

Dimension - Cross Flats inch
.74 in
Dimension - L Length Overall mm
32 mm
Dimension - Length Overall inch
1.46
Dimension - Width inch
0.57 in
Dimension - Width mm
14 mm
Width
0.57 in

Conductor Related

Conductor - AAAC 5005 Run
30.58 (7) kcmil;48.69 (7) kcmil
Conductor - AAAC 5005 Run Range
30.58 (7) kcmil-48.69 (7) kcmil
Conductor - AAAC 5005 Tap
30.58 (7) kcmil;48.69 (7) kcmil
Conductor - AAAC 5005 Tap Range
30.58 (7) kcmil-48.69 (7) kcmil
Conductor - AAAC 6201 Run
30.58 (7) kcmil;48.69 (7) kcmil
Conductor - AAAC 6201 Run Range
30.58 (7) kcmil-48.69 (7) kcmil
Conductor - AAAC 6201 Tap
30.58 (7) kcmil;48.69 (7) kcmil
Conductor - AAAC 6201 Tap Range
30.58 (7) kcmil-48.69 (7) kcmil
Conductor - ACSR Str Run
6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG
Conductor - ACSR Str Run Range
6 AWG - 4 AWG
Conductor - ACSR Str Tap
6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG
Conductor - ACSR Str Tap Range
6 AWG - 4 AWG
Conductor - AL Str Run
10 AWG;8 AWG;6 AWG;4 AWG;3 AWG;2 AWG
Conductor - AL Str Run Range
10 STR. - 2 SOL.
Conductor - AL Str Tap
10 AWG;8 AWG;6 AWG;4 AWG;3 AWG;2 AWG
Conductor - AL Str Tap Range
10 STR. - 2 SOL.
Conductor - Copper Solid Run
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Run Range
10 AWG-2 AWG
Conductor - Copper Solid Tap
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Tap Range
10 AWG-2 AWG
Conductor - Copper Str Run
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Run Range
10 STR. - 2 SOL.
Conductor - Copper Str Tap
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Tap Range
10 STR. - 2 SOL.
Conductor - Galvanized Steel Str Size
1/4 (7) in
Conductor - Galvanized Steel Str Size Range
1/4 (7) in
Conductor Type
  • CU C Solid-Run
  • CU C Str-Run
  • AL C Str-Run
  • AAAC C 5005-Run
  • AAAC C 6201-Run
  • ACSR C Str-Run
  • CU C Solid-Tap
  • CU C Str-Tap
  • AL C Str-Tap
  • AAAC C 5005-Tap
  • AAAC C 6201-Tap
  • ACSR C Str-Tap
  • GAL Steel C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
17400