MY LISTS
BURNDY
Image of J1496 J1496, Hot Line Clamp Bail

J1496, Hot Line Clamp Bail

Brand: Burndy

Catalog ID: J1496

Hard Drawn Copper Clamp Bail, Hot-Line,Finish: Tin Plated.

General

Catalog Number

J1496

Material

Copper

Plating

Yes

Type

Bail

UPC

781810014103

UPC 14 Digit GTIN

00781810014103

Dimensions

Dimension - Height inch

15.5 in

Dimension - Height mm

394 mm

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

1080