text.skipToContent text.skipToNavigation

YC26A2V

by Burndy 

Catalog ID: YC26A2V

Al Compression C Tap, W/PENETROX A14, 1/0 - 2/0 Str. Al/ACSR,6201,5005(Run), #2 Sol.&Str. Al, #2 ACSR,6201,5005(Tap)

Product Details

General

Die Index D
Material Aluminum
Plated N
Plating Type Unplated
Trade Name CRIMPIT™
Type YC-A, YC-U Series
UPC 781810101643
UPC 12 Digit 7818101016433

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads