text.skipToContent text.skipToNavigation

RA6UCSL

by Burndy 

Catalog ID: RA6UCSL

URD Street lighting Tap Kit (Heat Shrink), #6 Str - #12 Sol Al/Cu

Product Details

General

Connector Type Heat Shrink
Insulation Y
Plated N
Plating Type Unplated
UPC 781810182154

Conductor Related

Conductor - AL Str Size 6 AWG
Conductor - AL Str Size Range 6 AWG
Conductor - Copper Solid Size 12 AWG
Conductor - Copper Solid Size Range 12 AWG
Conductor - Copper Str Size 6 AWG
Conductor - Copper Str Size Range 6 AWG

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings