text.skipToContent text.skipToNavigation

RYA29UC

by Burndy 

Catalog ID: RYA29UC

URD MOLE Tap Assembly ( Heat Shrink), 250 kcmil Cu, 250 kcmil Comp, 250 kcmil Al

Product Details

General

Connector Type Heat Shrink
Die Index 299;655;705
Insulation Y
Physical Attribute - Number of Crimps Required 2
Trade Name MOLE™
UPC 781810181102

Dimensions

Dimension - B Length inch 2 in
Dimension - D inch 1.11 in
Dimension - Length Overall inch 3.15 in
Dimension - Pad Width inch 1.11 in

Conductor Related

Conductor - AL Str Size 250 kcmil
Conductor - AL Str Size Range 250 kcmil
Conductor - Copper Str Size 250 kcmil
Conductor - Copper Str Size Range 250 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings