text.skipToContent text.skipToNavigation

RYA2WAC

by Burndy 

Catalog ID: RYA2WAC

URD MOLE™ Tap Assembly (Heat Shrink Sleeve), 2 Sol. Al Cable

Product Details

General

Connector Type Heat Shrink
Die Index BG
Insulation Y
Physical Attribute - Number of Crimps Required 5
UPC 781810311936

Dimensions

Dimension - B Length inch 1.42 in
Dimension - D inch 0.65 in
Dimension - Length Overall inch 2.5 in
Dimension - Pad Width inch 0.65 in

Conductor Related

Conductor - AL Str Size 2 AWG
Conductor - AL Str Size Range 2 AWG

Certifications and Compliance

Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings