text.skipToContent text.skipToNavigation

RYAC25

by Burndy 

Catalog ID: RYAC25

Heat Shrink Sleeves, 5" L, Min Temp to Shrink- 130 degree.

Features: The Heatshrink Sleeve Is Lined With A Mastic Material, Providing A Positive Seal, Installed With StandardPropane Torch, Or 500 DEG F Electric Heat Gun, Acetylene Heat Is Too Intense And Is Not Recommended, Tools, Die Set Catalog Number, And (number Of Crimps): MD6 Series Tool, BG Die, (3), W-BG Die, (1), W243 Die, (2), Y34A Tool, A243 Die, (1), Y35 Series Tool, U-BG Die, (1) Multiple Crimp Die Set, U243 Die, (1), Die Index: BG, 243

Product Details

General

Application Used for mine splice kits
Sub Brand MOLE
Type Heat Shrink
UPC 781810181409

Dimensions

Dimension - Length Overall inch 5.00 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 3

Resources/Downloads

Sales Drawings