text.skipToContent text.skipToNavigation

RYAC25AUW

by Burndy 

Catalog ID: RYAC25AUW

HEAVY WALL HEAT SHRINK S

Product Details

General

Connector Type Heat Shrink
Plated Y
Plating Type Tin - Hot Dipped
UPC 781810423172
UPC 12 Digit 7818104231722

Dimensions

Dimension - Length Overall inch 6.63 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads