text.skipToContent text.skipToNavigation

RYAC311

by Burndy 

Catalog ID: RYAC311

Replacement Heat Shrink sleeves, Overall length- 8.00", Cable insulation Dia range- 0.56" - 1.14".

Product Details

General

UPC 781810034446

Dimensions

Dimension - Length Overall inch 8.00 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings