YGHC26C26_Photo_ColorCMYK
YGHC26C26_Photo_ColorCMYK

YGHC29C29 Compression Grounding C-TAP Connector

OR

Brand:

Burndy

Catalog ID:

YGHC29C29

Copper Compression C Connector, 3/0 AWG(Str) - 250 kcmil, 1/2" or 5/8" Rod (Run) & 3/0 AWG(Str) - 250 kcmil (Tap).

Features: Irreversible Compression Ground Tap Figure C Connectors, Accommodates All Cable Combinations From #6 AWG Solid Through 500 KCMIL, C- Shaped Opening Permits Placing Two Continuous Parallel Cables Into Conductor Groove, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, Prefilled With PENETROX Compound And Strip Sealed, Certain Sizes Are Also UL467 Listed And CSA Certified For Wire To Ground Rod, Conductor Size (tap - Mm): 95 - 120 SQ-MM, Ground Rod Size: 1/2 - 5/8 IN, Tools, Die Set Catalog Number, And (number Of Crimps): HYPRESS: Y35, Y39, Y750, PAT750 Tool, U997 Die, (1), Y45 Tool, U997 Die With PT6515 Adapter, (1), Y46 Tool, U997 Die With PUADP-1 Adapter, (1), Conductor Size (run - Mm): 95 - 120 SQ-MM, Die Index: 997 Element A, Conductor Type: Run: Commercial Stranded Copper, Metric Copper, Tap: Commercial Stranded Copper, Metric Copper, Conductor Size (tap Range): 3/0 AWG - 250 KCMIL, Shape: C, Conductor Size (run - Range): 3/0 AWG - 250 KCMIL

Product details

General

Application
For Direct Burial Cables
Connector Type
Tap
Die Index
997
EU RoHS Indicator
Yes
Material
Copper
Physical Attribute - Number of Crimps Required
1
Plated
N
Plating Type
Unplated
Sub Brand
HYGROUND, HYTAP
Trade Name
HYTAPâ„¢
Type
Taps
UPC
781810221051
UPC 12 Digit
7818102210511

Dimensions

Dimension - B Length inch
0.88 in
Dimension - Height fraction
2-3/50 in
Dimension - Height inch
2.06 in
Dimension - L Length Overall mm
22 mm
Dimension - Length Overall inch
0.88 in

Conductor Related

Conductor - Copper Str Run
3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Run Range
3/0 AWG-250 kcmil
Conductor - Copper Str Tap
3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Tap Range
3/0 AWG-250 kcmil
Conductor - Rod Run
1/2 in;5/8 in
Conductor - Rod Run Range
1/2 in-5/8 in

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
Direct Burial
Standards - Industry Standards Met
UL467;IEEE 837;UL468A-468B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
7400

Resources and downloads