YGHR26C58_Photo_ColorCMYK
YGHR26C58_Photo_ColorCMYK

YGHR26C34 Figure 8 Compression Ground Rod Connector

Brand:

Burndy

Catalog ID:

YGHR26C34

Copper Compression Connector, 2 AWG(Str)-2/0 AWG(Str), 3/4" Ground Rod.

Features: High Torque Strength Ground Rod Connectors, Accommodates A Wide Range Of Copper Conductors To Ground Rod, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, Prefilled With PENETROX Compound And Strip Sealed, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y39, Y750, PAT750 Tool, PU998 Die, (1), U1011 Die, (2), HYPRESS: Y45 Tool, PU998 Die With PT6515 Adapter, (1), S1012 Die, (2), Y46 Tool, PU998 Die With PUADP-1 Adapter, (1), P1011 Die, (2), Ground Rod Size: 3/4 IN, Conductor Type: Stranded Copper, Conductor Size (run - Range): 2 - 2/0 AWG, Shape: 8, Die Index: 998 Element A

Product details

General

Application
For Direct Burial In Earth Or Concrete
Connector Type
Tap
Die Index
998;1012
EU RoHS Indicator
Yes
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
1
Plated
N
Plating Type
Unplated
Precrimp Die
UPRECRIMP58
Prefilled Oxide Inhibitor
Y
Sub Brand
HYGROUND, HYTAIL
Trade Name
HYTAILâ„¢
Type
Taps
UPC
781810220726
UPC 12 Digit
7818102207266

Dimensions

Dimension - B Length fraction
22/25 in
Dimension - B Length inch
0.88 in
Dimension - Ground Rod Size
3/4
Dimension - Height fraction
2-15/79 in
Dimension - Height inch
2.19 in
Dimension - L Length Overall mm
22 mm
Dimension - Length Overall inch
0.88 in

Conductor Related

Conductor - Copper Str Size
2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size Range
2 AWG - 2/0 AWG
Conductor - Rod Size
3/4 in
Conductor - Rod Size Range
3/4 in
Conductor Type
  • CU C Str-Size A
  • Rod-Size B

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
  • UL467
  • IEEE 837
Standards - Industry Standards Met
UL467;IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
4640

Resources and downloads