YGHR26C58_Photo_ColorCMYK
YGHR26C58_Photo_ColorCMYK

YGHR29C34 Figure 8 Compression Ground Rod Connector

Brand:

Burndy

Catalog ID:

YGHR29C34

Copper Compression Connector, 4/0 AWG(Str)-250 kcmil, 3/4" Ground Rod.

Features: High Torque Strength Ground Rod Connectors, Accommodates A Wide Range Of Copper Conductors To Ground Rod, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, Prefilled With PENETROX Compound And Strip Sealed, Ground Rod Size: 3/4 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y39, Y750, PAT750 Tool, PU998 Die, (1), U1011 Die, (2), HYPRESS: Y45 Tool, PU998 Die With PT6515 Adapter, (1), S1012 Die, (2), Y46 Tool, PU998 Die With PUADP-1 Adapter, (1), P1011 Die, (2), Conductor Type: Stranded Copper, Shape: 8, Conductor Size (run - Range): 4/0 AWG - 250 KCMIL, Die Index: 998 Element A

Product details

General

Application
For Direct Burial In Earth Or Concrete
Connector Type
Tap
Die Index
998;1012
EU RoHS Indicator
Yes
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
1
Plated
N
Plating Type
Unplated
Precrimp Die
UPRECRIMP58
Prefilled Oxide Inhibitor
Y
Sub Brand
HYGROUND, HYTAIL
Trade Name
HYTAILâ„¢
Type
Taps
UPC
781810220757
UPC 12 Digit
7818102207577

Dimensions

Dimension - B Length fraction
22/25 in
Dimension - B Length inch
0.88 in
Dimension - Ground Rod Size
3/4
Dimension - Height fraction
2-15/79 in
Dimension - Height inch
2.19 in
Dimension - L Length Overall mm
22 mm
Dimension - Length Overall inch
0.88 in

Conductor Related

Conductor - Copper Str Size
4/0 AWG;250 kcmil
Conductor - Copper Str Size Range
4/0 AWG - 250 kcmil
Conductor - Rod Size
3/4 in
Conductor - Rod Size Range
3/4 in
Conductor Type
  • CU C Str-Size A
  • Rod-Size B

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
  • UL467
  • IEEE 837
Standards - Industry Standards Met
UL467;IEEE 837
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
4440

Resources and downloads