text.skipToContent text.skipToNavigation

YGHA262NTNNP

by Burndy 

Catalog ID: YGHA262NTNNP

Tin Plated Heavy Duty Irreversible Compression Terminals without oxide inhibitor

Product Details

General

Connector Type Terminal
Die Index 15
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Terminals
UPC 781810360569
UPC 12 Digit 7818103605699

Dimensions

Dimension - B Length fraction 39/47 in
Dimension - B Length inch 0.83 in
Dimension - D inch 3.03 in
Dimension - Height fraction 3/5 in
Dimension - Height inch 0.60 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 111 mm
Dimension - Length Overall inch 4.38 in
Dimension - N inch 0.62 in
Dimension - Outside Diameter inch 0.71 in
Dimension - Pad Width inch 0.97 in
Dimension - Z inch 0.66 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - Copper Str Size 2/0 AWG
Conductor - Copper Str Size Range 2/0 AWG
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size

Certifications and Compliance

Certification - UL Listed Direct Burial Yes
Industry Standard(s)
  • UL467
  • UL 486A-486B
  • IEEE 837
Standards - Industry Standards Met
  • UL467
  • UL 486A-486B
  • IEEE 837
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads