text.skipToContent text.skipToNavigation

B1009

By Burndy 

Catalog ID: B1009

By Burndy
Catalog ID:  B1009
Mold, Horizontal Cable Tap To Horizontal Lug, 1000 kcmil, 2-200 Weld Metal, 3/8" X 2" Lug.
Add to List

More Options

Where to Buy

Product Details

General

Color Code Black
Construction Material - Main Copper
EU RoHS Indicator Contact Manufacturer
Finish Type Tin-Plated
Temperature Rating 90°C
UPC 621945644786

Electrical Ratings

Voltage Rating 600 V

Conductor Related

Conductor - Copper Str Size 1000 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Sales Drawings