text.skipToContent text.skipToNavigation

B1215

By Burndy 

Catalog ID: B1215

By Burndy
Catalog ID:  B1215
Vertical Through Cable to Vertical Steel Surface Mold.
Add to List

More Options

Where to Buy

Product Details

General

Trade Name BURNDYWeld®
UPC 781810392379
UPC 12 Digit 7818103923799

Conductor Related

Conductor - Copper Str Size 6 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Sales Drawings