text.skipToContent text.skipToNavigation

B1219

By Burndy 

Catalog ID: B1219

By Burndy
Catalog ID:  B1219
Mold, Vertical through Cable to Vertical Steel Surface, 1 AWG, 115 Weld Metal.
Add to List

More Options

Where to Buy

Product Details

General

Trade Name BURNDYWeld®
UPC 781810392492
UPC 12 Digit 7818103924922

Conductor Related

Conductor - Copper Str Size 1 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Sales Drawings