15CI_large
15CI_large

250Q Weld Metal, QIKLITE

Brand:

Burndy

Catalog ID:

250Q

250 Weld Metal, QIKLITE.

No starting material required - which greatly reduces the amount of emissions generated

Product details

General

Application
For Welding Copper To Copper, Copper To Steel, Copper To Rail, Copper To Cast Iron And One For Welding Copper To Steel For Cathodic Protection
EU RoHS Indicator
Yes
Sub Brand
BURNDYWeld
Trade Name
BURNDYWeld®
UPC
781810502952
UPC 12 Digit
7818105029522

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Carton Quantity
60
Minimum Pack Quantity
10
Pallet Quantity
2160