text.skipToContent text.skipToNavigation

B21E4D75G29 Flexible Copper Braid

By Burndy 

Catalog ID: B21E4D75G29

By Burndy
Catalog ID:  B21E4D75G29
Flexible Copper Braid.
Add to List

More Options

Where to Buy

Product Details

General

Connector Type Braid
Material Copper
UPC 621945435759
UPC 12 Digit 6219454357599

Dimensions

Dimension - L Length Overall mm 121 mm
Dimension - Length Overall inch 4.75 in
Length 4.75 in

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Carton Quantity 50
Minimum Pack Quantity 50

Resources and Downloads

Customer Notices

Sales Drawings