BUR_GAR3903BU_PRODIMAGE
BUR_GAR3903BU_PRODIMAGE
BUR_GAR3903BU-1_PRODIMAGE

GAR3904BU, Mechanical Grounding Connector, Conductor to Water Pipe

Brand:

Burndy

Catalog ID:

GAR3904BU

Mechanical Grounding Connector, Conductor to Water Pipe, 4-4/0 AWG, 2-1/2"-3-1/2" Pipe, 3/8" Stud.

Features: Type GAR-BU Is A High-Conductivity Copper Ground Connector For Connecting A Small To Medium Range Copper Ground Conductor To Water Pipe As Well As Structural And Reinforcing Rod Shapes, Cable Clamp Swivels At 90 DEG, Permits Parallel Grounding Of One Pipe Or A 90 DEG Cable Run For Grounding Several Parallel Pipes, One-Wrench Installation, Simplified Installation, DURIUM Silicon Bronze Hardware (-BU Series), Long Lasting Corrosion Resistance And Acceptable For Direct Burial In Earth Or Concrete, UL467 Listed, Provides Quality Assurance To Recognized Industry NEC Standards From An Independent Party, Tube (ips) Size: 2-1/2 - 3-1/2 IN, Ground Rod Size: 2-1/2 - 3-1/2 IN, Height: 6.5 IN, Installation Torque: 240 IN-LB, Width: 6 IN

Product details

General

Application
For Connecting A Small To Medium Range Copper Ground Conductor To Water Pipe As Well As Structural And Reinforcing Rod Shapes
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
200 LBS/in
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GAR-BU
U Bolt Type
1033
UPC
781810001516
UPC 12 Digit
7818100015166

Dimensions

Dimension - B Length inch
1.75 in
Dimension - Height inch
6.50 in
Dimension - Length Overall inch
1.75 in
Dimension - Outside Diameter inch
4.00 in
Dimension - Width inch
6.00 in
Dimension - Width mm
152 mm

Conductor Related

Conductor - Copper Solid Size Range
4 AWG - 4/0 AWG
Conductor - Copper Str Size
4;3;2;1;1/0;2/0;3/0;4/0
Conductor - Copper Str Size Range
4 AWG - 4/0 AWG
Conductor - Copper Tube Std Size
2 1/2;3 1/2
Conductor - Copper Tube Std Size Range
2 1/2-3 1/2
Conductor - Pipe or Round Tube Size
2.5 - 3.5 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads