BUR_SKU_Busbar
BUR_SKU_Busbar

BBB14410C, Bare Copper Busbar, 10" Long, 4" Wide, 22 Holes

Brand:

Burndy

Catalog ID:

BBB14410C

Cu Bus Bar, 22 Holes, 10 in L, 4 in W, 1/4 in T,Can be used as a common ground point and power applications as well.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Features: Bare Copper Busbar, UL Listed For Grounding, Available In Many Sizes And Hole Patterns, Brackets And Insulators Included With Most Styles, Also Available In Undrilled, Horizontal And Vertical Versions, Busbar Is Used In A Variety Of Applications: Can Be Used As A Common Ground Point And Power Applications As Well, Dimension K: 6-32, 0.28 IN, Number Of Holes: 22, With Insulator-bracket: Yes, Dimension F1: 1.25 IN, Dimension E2: 1 IN, Dimension E1: 0.75 IN

Product details

General

Application
For Used As A Common Ground Point And Power Applications
EU RoHS Indicator
Yes
Material
Copper
Physical Attribute - Number of Holes
22
Sub Brand
BUS BAR
Type
BBB
UPC
781810489338
UPC 12 Digit
7818104893388

Dimensions

Dimension - Bar Length inch
10 in
Dimension - Bar Length mm
254 mm
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Bar Width inch
4 in
Dimension - Bar Width mm
102 mm
Dimension - Hole Size inch
0.44 in
Dimension - Hole Size mm
11 mm
Dimension - Width fraction
4 in
Dimension - Width inch
4.00 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
Yes
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
90

Resources and downloads