text.skipToContent text.skipToNavigation

BGM640044

by Burndy 

Catalog ID: BGM640044

Cu GRIDMAX Prefabricated Grounding Wire Mesh, 4' X 4' 4" CTRS, #6 AWG

Product Details

General

Material Copper
Plated N
Trade Name GRIDMAX®
UPC 781810468104
UPC 12 Digit 7818104681044

Dimensions

Dimension - Length Overall inch 4 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads