text.skipToContent text.skipToNavigation

CZ11

by Burndy 

Catalog ID: CZ11

Grounding Clamp, Cable to Water Pipe, 10 - 2 AWG, 1/2" - 1" Water Pipe, W/ zinc plated screws.

Features: Die Cast Zinc With Zinc Plated Screws, Water Pipe Size: 3/8 - 1 IN, Installation Torque: 50 IN-LB For Pipe And Wire Clamp, Cross Flats: 0.5 IN, Length: 2.25 IN, Width: 0.56 IN, Height: 1.56 IN, Armored Cable: No, Ground Strap: No

Product Details

General

Application For Bare Wire
EU RoHS Indicator Yes
Material Zinc, Cast
Material - Hardware Zinc Plated Steel
Plated N
Plating Type Zinc
Sub Brand DIE CAST CLAMPS
Type Grounding Mechanical
UPC 781810142387
UPC 12 Digit 7818101423877

Dimensions

Dimension - Height inch 1.56 in
Dimension - L Length Overall mm 56 mm
Dimension - Length Overall inch 2.25 in
Dimension - Pad Width inch 0.50 in
Dimension - Width inch 0.63 in
Dimension - Width mm 16 mm

Conductor Related

Conductor - AL Str Size Range 8-2
Conductor - Armored Cable Size N
Conductor - Copper Str Size 10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size Range 10 AWG - 2 AWG
Conductor - Pipe EMT Size 1/2 in;3/4 in;1 in
Conductor - Pipe EMT Size Range 1/2 in-1 in
Conductor - Rigid Pipe Size Range 1/2" - 1"

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads