text.skipToContent text.skipToNavigation

PENA134

by Burndy 

Catalog ID: PENA134

Oxide Inhibiting Electrical Joint Compound, 4 OZ, For Al-Al, Al-Cu & Al Conduit Threads / Insulated Cable.

consists of a non-petroleum base vehicle in which zinc particles are suspended,UL Listed and recommended for all voltages

Product Details

General

Application Aluminum to Aluminum, Aluminum to Conduit, Aluminum to Copper
Application - For Use On Aluminum to Aluminum;Aluminum to Conduit;Aluminum to Copper
Container Type Squeeze Bottle
EU RoHS Indicator Yes
Pour Point -40 °F
Sub Brand PENETROX
Temperature - Dropping Point Fahrenheit 350 °F
Trade Name PENETROX™
Type Sealing compound
UPC 781810593127
UPC 12 Digit 7818105931277
Viscosity at 100 Fahrenheit 250 °F

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Container Size 4 oz
Minimum Pack Quantity 1