text.skipToContent text.skipToNavigation

PENHT1LB

by Burndy 

Catalog ID: PENHT1LB

Electrical sealing compound, Packaged Finished Cartridges With Nozzle Down

Product Details

General

Container Type Cartridge
Pour Point -58 °F
Trade Name PENETROX™
UPC 781810477656
UPC 12 Digit 7818104776566

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Container Size 1 lb
Minimum Pack Quantity 25