text.skipToContent text.skipToNavigation

1032X100HSSBUSA

by Burndy 

Catalog ID: 1032X100HSSBUSA

10-32 x 1" Stainless Steel Hex Head Bolt

Product Details

General

Connector Type Hardware
Material Stainless Steel
UPC 781810338391
UPC 12 Digit 7818103383911

Dimensions

Dimension - B Length fraction 1 in
Dimension - B Length inch 1 in
Dimension - Bolt Size inch 10 in
Dimension - Length Overall inch 1 in
Dimension - Thread Size 10-32
Dimension - Threads per inch 32

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads