text.skipToContent text.skipToNavigation

25X125HEBET

by Burndy 

Catalog ID: 25X125HEBET

Electro Tin Plated Silicon Bronze Bolt, 1.25 in L, Hexagonal bolts,Thread size:1/4-21

Product Details

General

Connector Type Bolt - Hex
UPC 781810430651
UPC 12 Digit 7818104306511

Dimensions

Dimension - B Length fraction 1-1/4 in
Dimension - B Length inch 1.25 in
Dimension - Bolt Size inch 0.250 in
Dimension - Threads per inch 20

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads