text.skipToContent text.skipToNavigation

25X300HEBET

by Burndy 

Catalog ID: 25X300HEBET

Electro Tin Plated Silicon Bronze Hexagonal Head Bolt, 3.00 IN L, 1/4 IN-20 Thread Size

Product Details

General

Connector Type Bolt - Hex
Installation Torque Recommended in-lb 80 LBS/in
UPC 781810249222
UPC 12 Digit 7818102492222

Dimensions

Dimension - B Length fraction 3 in
Dimension - B Length inch 3 in
Dimension - Bolt Size fraction 1/4
Dimension - Bolt Size inch 0.25 in
Dimension - Thread Size 1/4 - 20
Dimension - Threads per inch 20

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 500

Resources/Downloads