text.skipToContent text.skipToNavigation

25X62HSSB

by Burndy 

Catalog ID: 25X62HSSB

Stainless Steel 1/4 x .62 Bolt

Product Details

Dimensions

Dimension - B Length fraction 5/8 in
Dimension - B Length inch 0.62 in
Dimension - Bolt Size fraction 1/4 in
Dimension - Bolt Size inch 0.250 in
Dimension - Length Overall inch 0.62 in
Dimension - Thread Size 1/4 - 20
Dimension - Threads per inch 20

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings