text.skipToContent text.skipToNavigation

31X62HEBBOX

by Burndy 

Catalog ID: 31X62HEBBOX

Silicon Bronze Hexagonal Head Bolt, 5/8 IN L, 5/16 IN-18 Thread Size

Product Details

General

Connector Type Bolt - Hex
Installation Torque Recommended in-lb 180 LBS/in
Material Bronze, Silicon (DURIUM is a trademark)
Trade Name DURIUM™
UPC 781810011355
UPC 12 Digit 7818100113555

Dimensions

Dimension - B Length fraction 5/8 in
Dimension - B Length inch .625 in
Dimension - Bolt Size fraction 5/16
Dimension - Bolt Size inch 0.3125 in
Dimension - Thread Size 5/16-18
Dimension - Threads per inch 18

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings