text.skipToContent text.skipToNavigation

38X225HEBBOX

by Burndy 

Catalog ID: 38X225HEBBOX

Silicon Bronze Hexagonal Head Bolt, 2.25 IN L, 3/8 IN-16 Thread Size

Product Details

General

Connector Type Bolt - Hex
Installation Torque Recommended in-lb 240 LBS/in
Material Bronze, Silicon (DURIUM is a trademark)
Trade Name DURIUM™
UPC 781810011485
UPC 12 Digit 7818100114855

Dimensions

Dimension - B Length fraction 2-1/4 in
Dimension - B Length inch 2.25 in
Dimension - Bolt Size fraction 3/8
Dimension - Bolt Size inch 0.375 in
Dimension - Length Overall inch 2.25 in
Dimension - Thread Size 3/8-16
Dimension - Threads per inch 16

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 50

Resources/Downloads

Customer Notices

Sales Drawings