text.skipToContent text.skipToNavigation

50X300HABBOX

By Burndy 

Collection Name: 

Catalog ID: 50X300HABBOX

By Burndy
Collection Name: 
Catalog ID:  50X300HABBOX
Al Hexagon Head Bolt, 2-1/2 IN L, 1/2 IN-13 Thread Size.
Add to List

More Options

Where to Buy

Product Details

General

Connector Type Bolt - Hex
Installation Torque Recommended in-lb 480 LBS/in
Material Aluminum
UPC 781810012154
UPC 12 Digit 7818100121544

Dimensions

Dimension - B Length fraction 2-1/2 in
Dimension - B Length inch 2.5 in
Dimension - Bolt Size fraction 1/2
Dimension - Bolt Size inch 0.5 in
Dimension - Length Overall inch 2.5 in
Dimension - Thread Size 1/2-13
Dimension - Threads per inch 13

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 50

Resources and Downloads

Customer Notices

Sales Drawings