text.skipToContent text.skipToNavigation

62X200HEBBOX

by Burndy 

Catalog ID: 62X200HEBBOX

Silicon Bronze Hexagonal Head Bolt, 2 IN L, 5/8 IN-11 Thread Size

Product Details

General

Connector Type Bolt - Hex
Material Bronze, Silicon (DURIUM is a trademark)
Trade Name DURIUM™
UPC 781810011843
UPC 12 Digit 7818100118433

Dimensions

Dimension - B Length fraction 2 in
Dimension - B Length inch 2 in
Dimension - Bolt Size fraction 5/8
Dimension - Bolt Size inch 0.625 in
Dimension - Thread Size 5/8-11
Dimension - Threads per inch 11

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 50

Resources/Downloads