text.skipToContent text.skipToNavigation

75X101/2HEBFT

by Burndy 

Catalog ID: 75X101/2HEBFT

3/4" x 10.5" Silicon Bronze Hex Head Bolt

Product Details

General

Material Bronze, Silicon

Dimensions

Dimension - L Length Overall mm 267 mm
Dimension - Length Overall inch 10.50 in
Weight 0.245 lb

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status UI
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads