text.skipToContent text.skipToNavigation

Hardware

By Burndy 

Catalog ID: 50X200HGSB

By Burndy
Catalog ID:  50X200HGSB
1/2 x 2.00 Galvanized Steel Hex Bolt.
Add to List

More Options

Where to Buy

Product Details

General

Material GALVANIZED STEEL
UPC 781810000205

Dimensions

Dimension - B Length fraction 2 in
Dimension - B Length inch 2 in
Dimension - Bolt Size fraction 1/2
Dimension - Bolt Size inch 0.50 in
Dimension - Length Overall inch 2 in
Dimension - Thread Size 1/2-13
Dimension - Threads per inch 13

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status NC
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources and Downloads