text.skipToContent text.skipToNavigation

Hardware

By Burndy 

Catalog ID: 62X300HGSBGR5

By Burndy
Catalog ID:  62X300HGSBGR5
5/8 x 3.00 Galvanized Steel Grade 5 Hex Bolt.
Add to List

More Options

Where to Buy

Product Details

General

Material GALVANIZED STEEL
UPC 781810534731

Dimensions

Dimension - Bolt Size fraction 5/8

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources and Downloads