text.skipToContent text.skipToNavigation

Hardware

By Burndy 

Catalog ID: 31X300HSSBUSA

By Burndy
Catalog ID:  31X300HSSBUSA
5/16 x 3.00 Stainless Steel Bolt.
Add to List

More Options

Where to Buy

Product Details

General

Material STAINLESS STEEL
UPC 781810338506

Dimensions

Dimension - B Length fraction 3 in
Dimension - B Length inch 3 in
Dimension - Bolt Size fraction 5/16
Dimension - Bolt Size inch 0.31 in
Dimension - Length Overall inch 3 in
Dimension - Thread Size 5/16-18
Dimension - Threads per inch 18

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Sales Drawings