BUR_PPHID-264568_Nut
BUR_PPHID-264568_Nut

31CHENBOX, 5/16" Hex Nut, Silicon Bronze

Brand:

Burndy

Catalog ID:

31CHENBOX

Silicon Bronze NUT, Hexagonal nuts,Thread Size: 5/16-18.

Product details

General

Connector Type
Nut
Installation Torque Recommended in-lb
180 LBS/in
Material
Bronze, Silicon (DURIUM is a trademark)
Trade Name
DURIUMâ„¢
UPC
781810012376

Dimensions

Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125 in
Dimension - Outside Diameter inch
0.5 in
Dimension - Thread Size
5/16-18
Dimension - Threads per inch
18

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
1000
Pallet Quantity
96000

Resources and downloads