50CHENET, 1/2" Hex Nut, Silicon Bronze, Tin Plated
Request a Quote
Brand:
Burndy
Catalog ID:
50CHENET
Prop 65 Notice
1/2 Electro Tin Plated Hex Nut.
Product details
Resources and downloads
Product details
General
Material
SILICON BRONZE
UPC
781810173893
Dimensions
Dimension - Bolt Size fraction
1/2
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
BURNDY_50CHENET_Specsheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50059117