text.skipToContent text.skipToNavigation

50SWSSMDUSABULK, 1/2" Split Washer, Stainless Steel

By Burndy 

Catalog ID: 50SWSSMDUSABULK

By Burndy
Catalog ID:  50SWSSMDUSABULK
1/2 Stainless Steel Split Washer.
Add to List

More Options

Where to Buy

Product Details

General

Material STAINLESS STEEL
UPC 781810331125

Dimensions

Dimension - Bolt Size fraction 1/2

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources and Downloads