BURNDY
Image of 8SWSSUSABULK 8SWSSUSABULK, #8 Split Washer, Stainless Steel

8SWSSUSABULK, #8 Split Washer, Stainless Steel

Brand: Burndy

Catalog ID: 8SWSSUSABULK

#8 Stainless Steel Split Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

8SWSSUSABULK

UPC

781810337011

Dimensions

Width

0.08 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1