text.skipToContent text.skipToNavigation

PAT444S 11-Ton Dieless C-Head Battery Crimper, (2) 5Ah 18V Li-ion, 120V-AC Charger, Lanyard, Nylon Pro Bag & Makita XWT09XVZ 7/16” Hex Impact Wrench

By Burndy 

Catalog ID: PAT444SU05AC

By Burndy
Catalog ID:  PAT444SU05AC
PAT444S 11T Dieless C-Head Battery Crimper, 5Ah Li-ion, AC, Pro Bag & Makita XWT09XVZ 7/16” Hex Impact Wrench.
  • C-Head, Dieless system with range taking capability
  • #4 -1000 kcmil Cu & Al,#4 - 556.6 ACSR, ACAR, AAC, AAAC
  • 355° Head Rotation

Burndy: 5 Year Limited Warranty on Tool, Lifetime warranty on INFINITY DRIVE®; Makita: 3 Year on Tool, Batteries and Charger

Add to List

Buy from a Partner

More Options

Product Details

General

Application Crimping
Battery Type 5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Crimp Force Capacity 11 ton
Die Type Dieless
Recharge Time 0.75 h
Tool Type Battery Actuated Crimper
Trade Name PATRIOT®
Type Crimper
UPC 621945642843
UPC 12 Digit 621945642843

Dimensions

Dimensions 19.25 in x 15.75 in x 11.25 in
Height 11.25 in
Length 19.25 in
Weight 14.80 lb
Width 15.75 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges Copper: #4 AWG - 1000 Kcmil; Aluminum: 4-1000 Kcmil; ACSR: #4 AWG- 556.6 Kcmil

Logistics

Minimum Pack Quantity 1
Package Contents Crimper, Impact Wrench, (2) Batteries, Charger, Lanyard, Nylon Pro Bag

Resources and Downloads

Customer Notices

Installation/Instruction Manual (IOM)