text.skipToContent text.skipToNavigation

PAT444SLIDC

by Burndy 

Catalog ID: PAT444SLIDC

PATRIOT® 11-Ton Dieless C-Head Battery Actuated Crimper, Hydraulic Self-Contained, (2) 3.0Ah 18V Li-ion Batteries, 12V-DC Charger, Hard Case

  • C-Head for easy access and increased flexibility
  • Dieless System with range taking capability
  • #4 AWG -1000 kcmil Copper and Aluminum,#4 AWG - 556.5 kcmil ACSR, AAC, AAAC, ACAR
  • 355° Head Rotation
  • Ergonomically balanced

5 year limited warranty, Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Product Details

General

Application Crimping
Application - For Use On Copper, Aluminum, ACSR Terminals and Splices, Cable Pulling Heads
Battery Type 3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type Hard Case
Crimp Force Capacity 11 ton
Die Type Dieless
EU RoHS Indicator Contact Manufacturer
Power Source 12V-DC Charger
Tool Type Battery Actuated Crimper
Trade Name PATRIOT®
Type Crimper
UPC 621945484337
UPC 12 Digit 621945484337

Dimensions

Height 16.9 in
Length 3.2 in
Weight 16.1 lb
Width 13.7 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges Copper: #4 AWG - 1000 kcmil; Aluminum: #4 AWG - 1000 kcmil; ACSR: #4 AWG - 556.5 kcmil

Certifications and Compliance

Certification - CSA Approved No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings