text.skipToContent text.skipToNavigation

PAT46LW18V250V

by Burndy 

Catalog ID: PAT46LW18V250V

PATRIOT® 15-Ton Covered C-Head Battery Actuated Crimper, Hydraulic Self-Contained, (2) 2.6Ah 18V NiMH Batteries, 250V-AC Charger, Hard Case

  • 2” jaw opening
  • Used with P dies
  • U dies with PUADP1 adapter (sold separately)
  • Light weight, “latch head” with 355º head rotation
  • Ergonomically balanced

5 year limited warranty, Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Product Details

General

Application Crimping
Application - For Use On Copper, Aluminum, ACSR Terminals and Splices
Battery Type 2.6Ah 18V NiMH
Container Type Hard Case
Crimp Force Capacity 15 ton
Die Type P Die and U Die with PUADP1 Adapter
Recharge Time 0.75 h
Tool Type Battery Actuated Crimper
Trade Name PATRIOT®
Type Crimper
UPC 781810654811
UPC 12 Digit 7818106548111

Dimensions

Height 13.75 in
Jaw Width 2.00 in
Length 18.65 in
Weight 17.5 lb
Width 3.70 in

Conductor Related

Crimping Ranges Copper: #14 AWG Str. - 1500 kcmil; Aluminum: #8 AWG - 1250 kcmil; Ground Rod: 1/2"-1" diameter

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status UI
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads