text.skipToContent text.skipToNavigation

PAT46LWL5DC

by Burndy 

Catalog ID: PAT46LWL5DC

PATRIOT® 15-Ton Latch Head Battery Actuated Crimper, Hydraulic Self-Contained, (2) 5.0Ah 18V Li-ion Batteries, 12V-DC Charger, Hard Case

  • 2” jaw opening
  • Used with P dies
  • U dies with PUADP1 adapter (sold separately)
  • Light weight, “latch head” with 355º head rotation
  • Ergonomically balanced

5 year limited warranty, Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Product Details

General

Application Crimping
Application - For Use On Copper, Aluminum, ACSR Terminals and Splices
Battery Type 5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type Hard Case
Crimp Force Capacity 15 ton
Die Type P Die and U Die with PUADP1 Adapter
Power Source 12V-DC Charger
Recharge Time 0.75 h
Tool Type Battery Actuated Crimper
Trade Name PATRIOT®
Type Crimper
UPC 621945470057
UPC 12 Digit 621945470057

Dimensions

Height 13.93 in
Jaw Width 2.00 in
Length 18.59 in
Weight 16.8 lb
Width 3.26 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges Copper: #14 AWG Str. - 1500 kcmil; Aluminum: #8 AWG - 1250 kcmil; Ground Rod: 1/2"-1" diameter

Certifications and Compliance

Certification - CSA Approved No
Certification - UL Recognized No
Certification - cULus No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings