text.skipToContent text.skipToNavigation

PAT46LWSL5DC

by Burndy 

Catalog ID: PAT46LWSL5DC

PATRIOT® 15-Ton C-Head Battery Actuated Crimper, Hydraulic Self-Contained, (2) 5.0Ah 18V Li-ion Batteries, 12V-DC Charger, Hard Case

  • 2” jaw opening
  • Used with P dies
  • U dies with PUADP1 adapter (sold separately)
  • Light weight, scoop style C-head with 355º head rotation
  • Ergonomically balanced

5 year limited warranty, Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Product Details

General

Application Crimping
Application - For Use On Copper, Aluminum, ACSR Terminals and Splices
Battery Type 5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type Hard Case
Crimp Force Capacity 15 ton
Die Type P Die and U Die with PUADP1 Adapter
Power Source 12V-DC Charger
Recharge Time 0.75 h
Tool Type Battery Actuated Crimper
Trade Name PATRIOT®
Type Crimper
UPC 621945470071
UPC 12 Digit 621945470071

Dimensions

Dimensions 18.44 in x 3.26 in x 12.88 in
Height 12.88 in
Jaw Width 2.00 in
Length 18.44 in
Weight 18.9 lb
Width 3.26 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges Copper: #14 AWG Str. - 1500 kcmil; Aluminum: #8 AWG - 1250 kcmil; Ground Rod: 1/2"-1" diameter

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings