text.skipToContent text.skipToNavigation

PAT600C18V

by Burndy 

Catalog ID: PAT600C18V

PATRIOT® 6-Ton Covered Latch Head Battery Actuated Crimper, (2) 2.6Ah 18V NiMH Batteries, 120V-AC Charger, Hard Case

  • Specialized latch head design with 180° rotation
  • Permanent D3 crimp groove accepts all W Dies
  • High speed pump completes crimp in approximately 3 seconds
  • Enhanced clearance for tap connections
  • Ergonomically balanced

5 year limited warranty, Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Product Details

General

Application Crimping
Application - For Use On Copper, Aluminum Terminals and Splices
Battery Type 2.6Ah 18V NiMH
Container Type Hard Case
Crimp Force Capacity 6 ton
Die Type W and X Die
Power Source 120V-AC Charger
Recharge Time 0.75 h
Tool Type Battery Actuated Crimper
Trade Name PATRIOT®
Type Crimper
UPC 781810363584
UPC 12 Digit 7818103635844

Dimensions

Dimensions 14.50 in x 3.50 in x 13.75 in
Height 13.75 in
Length 14.50 in
Weight 10.9 lb
Width 3.50 in

Conductor Related

Crimping Ranges Copper: #8 AWG - 600 kcmil; Copper Flex: #8 AWG - 350 kcmil; Aluminum: #8 AWG - 350 kcmil

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings