text.skipToContent text.skipToNavigation

PAT750LIDC

By Burndy 

Catalog ID: PAT750LIDC

By Burndy
Catalog ID:  PAT750LIDC
PAT750 12T C-Head Battery Crimper, 3Ah Li-ion, DC, Hard Case.
  • C-Head with 1.65" jaw opening
  • 355° head rotation
  • Uses U dies
  • Ergonomic design and overmolded handle for comfort grip
  • Patented T-Track alignment guide for HYGROUND® as well as other asymmetrical connectors
  • Accepts 2.0Ah-6.0Ah Makita Lithium-ion Batteries

5 year limited warranty, Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Application Crimping
Application - For Use On Tension Sleeves, Taps, Aerial Cable, Terminals & Splices, HYGROUND® Compression Grounding
Battery Type 3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type Hard Case
Crimp Force Capacity 12 ton
Die Type U Die
Power Source 12V-DC Charger
Recharge Time 0.5 h
Tool Type Battery Actuated Crimper
Trade Name PATRIOT®
Type Crimper
UPC 781810505199
UPC 12 Digit 7818105051999

Dimensions

Dimensions 15.75 in x 3.50 in x 13.50 in
Height 13.50 in
Jaw Width 1.65 in
Length 15.75 in
Weight 14.25 lb
Width 3.50 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges Copper: #14 sol. - 750 kcmil; Aluminum: #8 sol. - 750 kcmil; ACSR: #4 AWG - 556.5 kcmil; Ground Rod: 1/2" - 1" diameter

Certifications and Compliance

Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1
Package Contents Crimper, (2) Batteries, Charger, Lanyard, Hard Case

Resources and Downloads

Customer Notices

Sales Drawings

Videos

PAT750 Series