text.skipToContent text.skipToNavigation

PAT81KFTC18V

by Burndy 

Catalog ID: PAT81KFTC18V

PATRIOT® 4-POINT® 6-Ton Dieless Covered Latch Head Battery Actuated Crimper, (2) 2.6Ah 18V NiMH Batteries, 120V-AC Charger, Hard Case

  • Dieless System with range taking capabilities
  • 360° head rotation
  • Mechanical ram release (no battery consumption)
  • Overmolded handle for comfort and improved grip
  • Ergonomically balanced
5 year limited warranty, Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Product Details

General

Application Crimping
Battery Type 2.6Ah 18V NiMH
Container Type Hard Case
Crimp Force Capacity 6 ton
Die Type Dieless
Recharge Time 0.75 h
Tool Type Battery Actuated Crimper
Trade Name PATRIOT® 4-POINT®
Type Crimper
UPC 781810504215
UPC 12 Digit 7818105042155

Dimensions

Height 13.9 in
Length 17.6 in
Weight 14 lb
Width 3.7 in

Conductor Related

Crimping Ranges Copper: #8 AWG -1000 kcmil; Copper Flex: #8 AWG - 646 kcmil; Aluminum: #8 AWG - 750 kcmil

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads